text.skipToContent text.skipToNavigation

Compression Deadend

By FARGO 

Catalog ID: A091239

By FARGO
Catalog ID:  A091239
Compression Deadend, Uni-Grip, Single Tongue, Adjustable Clevis, for ACSR 715.5 kcmil 26/7, With Terminal

More Options

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Compression Method Uni-Grip (single die system)
Die Size 12CD
Material - Body Seamless Extruded Aluminum Alloy
Material - Clevis Galvanized Forged Steel
Material - Hardware Aluminum Alloy
Material - Pin (Cotter) #304 Stainless Steel
Material - Terminal Seamless Extruded Aluminum Alloy
Number of Bolt Holes 4
Number of Pad Holes 0
Press Minimum 60 to
Product Category Adjustable Clevis
Tension Range 0 lb
Type