YTW325MRE15ACK5LS, Compression Deadend
Request a Quote
Brand:
Burndy
Catalog ID:
YTW325MRE15ACK5LS
Prop 65 Notice
Compression Deadend.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
UPC
781810485866
UPC 12 Digit
7818104858666
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YTW325MRE15ACK5LS Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_CCYTWMRE_Lineart
Sales Drawings
30005182
3D Models
Download All
YTW325MRE15ACK5LS_MODEL-STEP
YTW325MRE15ACK5LS_MODEL-PDF
YTW325MRE15ACK5LS_MODEL-IGES