YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW32R34REKHT, Single Pad Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW32R34REKHT

Single Pad Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
4
UPC
781810516188
UPC 12 Digit
7818105161888

Dimensions

Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.50 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.88 in
Dimension - Length Overall inch
21.53 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.62 in

Conductor Related

Conductor - ACSS Str Size
336.4 (26/7) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads