YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW34R34REK, Single Pad Full Tension Deadend for ACSR

Brand:

Burndy

Catalog ID:

YTW34R34REK

Single Pad Full Tension Compression Deadend for ACSR Conductor.

Product details

General

Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
2
UPC
781810516430
UPC 12 Digit
7818105164300

Dimensions

Dimension - B Length inch
2.5 in
Dimension - Bolt Size fraction
1/2
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
447 mm
Dimension - Length Overall inch
17.60 in
Dimension - Pad Width inch
2.25 in
Dimension - Width inch
0.62 in
Dimension - Width mm
16 mm

Conductor Related

Conductor - ACSR Str Size
397.5 (26/7) Ibis kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads