text.skipToContent text.skipToNavigation

YTW351A351AEK

by Burndy 

Catalog ID: YTW351A351AEK

Full Tension Single Pad, AAC, Deadend Kit, YTW351A Body Assembly, YNA36R15H Terminal, YTW351AE Eye, Accommodates: HYACINTH 500 (37) kcmil ;DAHLIA 556.5 (19) kcmil ;MISTLETOE 556.5 (37) kcmil

Product Details

General

Connector Type Deadend
Die Index 720
Die Type L720
Feature - Barrel Style Tapered
Material Aluminum
Physical Attribute - Number of Holes 2
Prefilled Oxide Inhibitor N
UPC 781810516584
UPC 12 Digit 7818105165844

Dimensions

Dimension - B Length inch 2.50 in
Dimension - Hole Size inch 0.88 in
Dimension - Length Overall inch 11.62 in
Dimension - Pad Width inch 2.25 in
Dimension - Width inch 0.62 in
Weight 3.91 lb

Conductor Related

Conductor - AL Str Size HYACINTH 500 (37) kcmil ;DAHLIA 556.5 (19) kcmil ;MISTLETOE 556.5 (37) kcmil
Conductor - Material Aluminum

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads