YTW36R362REKNT, Single Pad Full Tension Deadend for ACSR
Request a Quote
Brand:
Burndy
Catalog ID:
YTW36R362REKNT
Single Pad Full Tension Deadend for ACSR Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
721
Material
Aluminum
UPC
781810549735
UPC 12 Digit
7818105497355
Dimensions
Diameter - Conductor Outside
0.846 in
Dimension - B Length inch
2.50 in
Dimension - Hole Size inch
0.88 in
Dimension - L Length Overall mm
496 mm
Dimension - Length Overall inch
19.53 in
Dimension - Pad Width inch
2.25 in
Thickness - Pad
0.5 in
Conductor Related
Conductor - ACSR Str Size
477(24/7) Flicker Kcmil
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_YTW36R362REKNT_Specsheet
YTW36R362REKNT Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50018011