BUR_PPHID-264254_deadend
BUR_PPHID-264254_deadend
Discontinued

YTW36R36REKHT, Single Pad Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW36R36REKHT

Single Pad Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type
Deadend
Die Index
720
Material
Aluminum
Material - Clevis
Steel
Physical Attribute - Pad Orientation
15 Degree Angle
Prefilled Oxide Inhibitor
N
UPC
781810484074
UPC 12 Digit
7818104840744

Dimensions

Dimension - B Length inch
2.50 in
Dimension - Hole Size inch
0.88 in
Dimension - L Length Overall mm
595 mm
Dimension - Length Overall inch
23.41 in
Dimension - Outside Diameter inch
1.41 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.62 in
Dimension - Width mm
16 mm

Conductor Related

Conductor - ACSS Str Size
477 (26/7) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Resources and downloads