YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW36R36REKHTNT, Single Pad Full Tension Compression Deadend for ACSS Conductor

Brand:

Burndy

Catalog ID:

YTW36R36REKHTNT

Single Pad Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type
Deadend
UPC
781810488577
UPC 12 Digit
7818104885777

Conductor Related

Conductor - ACSS Str Size
477 (26/7)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads