YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW36RD36REKHT, Double Pad Non-EHV Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW36RD36REKHT

Double Pad Non EHV Full Tension Deadend ACSS, Hardware TMH9, HAWK 477 (26/7) kcmil, YTW36RD36REKHTNT Aluminum Dead End Assy., BYNA36R15HHT Terminal.

Product details

General

Application
For ACSS Conductor, Corona free operation up to 230 KV
Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
8
Prefilled Oxide Inhibitor
N
UPC
781810516744
UPC 12 Digit
7818105167444

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACSS Str Size
HAWK 477 (26/7) kcmil
Conductor - ACSS Str Size Range
477 (26/7) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads