YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW39R43REKHT, Single Pad Full Tension Deadend for ACSS Conductor

Brand:

Burndy

Catalog ID:

YTW39R43REKHT

Single Pad Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type
Deadend
UPC
781810493472
UPC 12 Digit
7818104934722

Dimensions

Dimension - B Length inch
2.50 in
Dimension - Hole Size inch
0.88 in
Dimension - Length Overall inch
23.66 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.69 in

Conductor Related

Conductor - ACSS Str Size
556.5 (24/7) kcmil;556.5 (26/7) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads