YTW430MMRC15ACK5LS, Full Tension Deadend for Brussels ACCC

Brand:

Burndy

Catalog ID:

YTW430MMRC15ACK5LS

Full Tension, BRUSSELS ACCC® Deadend Connector, Accommodates 430 mm131.

Product details

General

Application
For ACCC Conductor, Corona free operation up to 230 KV
Connector Type
Deadend
Prefilled Oxide Inhibitor
N
UPC
781810551936
UPC 12 Digit
7818105519366

Dimensions

Dimension - Inside Diameter inch
1.09 in
Dimension - Length Overall inch
15.5 in
Dimension - Outside Diameter inch
1.32 in
Weight
14 lb

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACCC Str Size
BRUSSELS 430mm²
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1