YTW430MRE15ACK5LS, Full Tension Deadend Connector, Single Pad for Brussels Conductor

Brand:

Burndy

Catalog ID:

YTW430MRE15ACK5LS

Full Tension, BRUSSELS Deadend Connector, Single Pad.

Product details

General

Application
For ACCC Conductor, Corona free operation up to 230 KV
Connector Type
Deadend
Die Type
L727W
Prefilled Oxide Inhibitor
N
UPC
781810551912
UPC 12 Digit
7818105519122

Dimensions

Dimension - Inside Diameter inch
1.09 in
Dimension - Length Overall inch
15.5 in
Dimension - Outside Diameter inch
1.32 in
Weight
14 lb

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACCC Str Size
BRUSSELS 430mm²
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1