YTW430MRED15ACK5LS, Full Tension Deadend Connector, Double Pad for Brussels Conductor

Brand:

Burndy

Catalog ID:

YTW430MRED15ACK5LS

Full Tension, BRUSSELS Deadend Connector, Double Pad.

Product details

General

Application
For ACCC Conductor, Corona free operation up to 230 KV
Connector Type
Deadend
Die Type
L727W
Prefilled Oxide Inhibitor
N
UPC
781810551929
UPC 12 Digit
7818105519299

Dimensions

Dimension - Inside Diameter inch
1.09 in
Dimension - Length Overall inch
15.5 in
Dimension - Outside Diameter inch
1.32 in
Weight
14 lb

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACCC Str Size
BRUSSELS 430mm²
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1