text.skipToContent text.skipToNavigation

YTW451R48REKNT

by Burndy 

Catalog ID: YTW451R48REKNT

Single Pad Full TensionDeadend for ACSR Conductor.

Product Details

General

Connector Type Deadend
Die Index 725
Material Aluminum
Material - Clevis Steel
Physical Attribute - Pad Orientation 15 Degree Angle
Prefilled Oxide Inhibitor Y
UPC 781810468531
UPC 12 Digit 7818104685311

Dimensions

Dimension - Pad Width inch 3.25 in

Conductor Related

Conductor - ACSR Str Size 715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil
Conductor - ACSR Str Size Range 715.5 (54/7) Crow kcmil-795 (26/7) Drake kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2

Resources/Downloads