YTW32RD34REK
YTW32RD34REK

YTW451RD48REK, Single Pad Full Tension Deadend for ACSR

Brand:

Burndy

Catalog ID:

YTW451RD48REK

Single Pad Full Tension Deadend for ACSR Conductor.

Product details

General

Connector Type
Deadend
UPC
781810497579
UPC 12 Digit
7818104975799

Dimensions

Dimension - B Length inch
2.69 in
Dimension - L Length Overall mm
645 mm
Dimension - Length Overall inch
25.41 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.75 in
Dimension - Width mm
19 mm

Conductor Related

Conductor - ACSR Str Size
715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil
Conductor - ACSR Str Size Range
715.5 (26/7) Starling kcmil-795 (26/7) Drake kcmil
Conductor - AL Str Size
12 AWG
Conductor - AL Str Size Range
12 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
100

Resources and downloads