YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW451RD48REKHT, Deadend

Brand:

Burndy

Catalog ID:

YTW451RD48REKHT

Compression Deadend.

Product details

General

Connector Type
Deadend
UPC
781810485484
UPC 12 Digit
7818104854844

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Hole Size inch
1.25 in
Dimension - Length Overall inch
29.41 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.75 in

Conductor Related

Conductor - ACSS Str Size
715.5 (26/7) kcmil
Conductor - ACSS Str Size Range
715.5 (26/7) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads