YTW48RED15ACCCK2, Deadend
Request a Quote
Brand:
Burndy
Catalog ID:
YTW48RED15ACCCK2
Prop 65 Notice
Compression Deadend.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
UPC
781810433102
UPC 12 Digit
7818104331022
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_YTW48RED15ACCCK2_Specsheet
YTW48RED15ACCCK2 Specification Sheet
Catalogs
Full Line BURNDY Catalog