YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW48RT481REKHT, Full Tension ACSS EHV Deadend Kit with Hardware

Brand:

Burndy

Catalog ID:

YTW48RT481REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH24, RUDDY 900 (45/7) kcmil, RAIL 954 (45/7) kcmil, YTW48RT481REKHTNT Aluminum Dead End Assy., BYNA49RT15HHT Terminal.

Product details

General

Application
For 250 Deg C. rated ACSS transmission lines, Corona free operation up to 230 KV
Connector Type
Deadend
Physical Attribute - Number of Holes
4
Prefilled Oxide Inhibitor
N
UPC
781810491140
UPC 12 Digit
7818104911400

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Hole Size inch
1.25 in
Dimension - Length Overall inch
29.50 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.75 in

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACSS Str Size
900 (45/7) kcmil;900 (54/7) kcmil;954 (42/7) kcmil;954 (20/7) kcmil;954 (45/7) kcmil
Conductor - ACSS Str Size Range
900 (45/7) kcmil - 954 (45/7) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads