YTW48RT48REK, Single Pad Full Tension Deadend for ACSR
Request a Quote
Brand:
Burndy
Catalog ID:
YTW48RT48REK
Prop 65 Notice
Single Pad Full Tension Deadend for ACSR Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
727
Material
Aluminum
Material - Clevis
Steel
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
NEMA
Physical Attribute - Pad Orientation
15 Degree Angle
UPC
781810491133
UPC 12 Digit
7818104911333
Dimensions
Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
648 mm
Dimension - Length Overall inch
25.50 in
Dimension - Pad Width inch
3.25 in
Conductor Related
Conductor - ACSR Str Size
954 (54/7) Cardinal kcmil
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
YTW48RT48REK Specification Sheet
BURNDY_YTW48RT48REK_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50014613