YTW48RT48REKNT, Single Pad Full Tension Deadend for ACSR
Request a Quote
Brand:
Burndy
Catalog ID:
YTW48RT48REKNT
Prop 65 Notice
Single Pad Full Tension Deadend for ACSR Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
UPC
781810563649
UPC 12 Digit
7818105636499
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
YTW48RT48REKNT Specification Sheet
BURNDY_YTW48RT48REKNT_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50014614