text.skipToContent text.skipToNavigation

YTW49R50REK

by Burndy 

Catalog ID: YTW49R50REK

Compression Deadend

Product Details

General

Connector Type Deadend
Die Index 727
Material Aluminum
Material - Clevis Steel
Physical Attribute - Pad Orientation 15 Degree Angle
Prefilled Oxide Inhibitor Y
UPC 781810487938
UPC 12 Digit 7818104879388

Dimensions

Dimension - B Length inch 2.69 in
Dimension - L Length Overall mm 695 mm
Dimension - Length Overall inch 27.35 in
Dimension - Pad Width inch 3.25 in
Dimension - Width inch 1.00 in
Dimension - Width mm 25 mm

Conductor Related

Conductor - ACSR Str Size 1033.5 (54/7) Curlew kcmil
Conductor - ACSR Str Size Range 1033.5 (54/7) Curlew kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads