YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK
Discontinued

YTW49RT483REKHT, Full Tension ACSS EHV Deadend Kit with Hardware

Brand:

Burndy

Catalog ID:

YTW49RT483REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH24, ORTOLAN 1033.5 (45/7) kcmil, YTW49RT483REKHTNT Aluminum Dead End Assy., BYNA49RT15HHT Terminal.

Product details

General

Application
For ACSS Conductor, Corona free operation up to 230 KV
Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
4
Prefilled Oxide Inhibitor
N
UPC
781810518250
UPC 12 Digit
7818105182500

Dimensions

Dimension - B Length fraction
2-11/16 in
Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - Length Overall inch
31.35 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
1.00 in

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACSS Str Size
ORTOLAN 1033.5 (45/7) kcmil
Conductor - ACSS Str Size Range
1033.5 (45/7) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads