YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK
Discontinued

YTW52R521REK, Deadend

Brand:

Burndy

Catalog ID:

YTW52R521REK

Compression Deadend.

Product details

General

Connector Type
Deadend
Die Index
728
Material
Aluminum
Material - Clevis
Steel
Physical Attribute - Pad Orientation
15 Degree Angle
Prefilled Oxide Inhibitor
Y
UPC
781810487914
UPC 12 Digit
7818104879144

Dimensions

Dimension - B Length inch
2.69 in
Dimension - L Length Overall mm
801 mm
Dimension - Length Overall inch
31.55 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
1.00 in
Dimension - Width mm
25 mm

Conductor Related

Conductor - ACSR Str Size
1192.5 (45/7) Bunting kcmil
Conductor - ACSR Str Size Range
1192.5 (45/7) Bunting kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)