YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW52RD56REKHT, Deadend

Brand:

Burndy

Catalog ID:

YTW52RD56REKHT

Compression Deadend.

Product details

General

Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
8
UPC
781810518410
UPC 12 Digit
7818105184100

Dimensions

Dimension - B Length fraction
2-11/16 in
Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - Length Overall inch
35.55 in
Dimension - Pad Width inch
4.00 in
Dimension - Thread Size
1/2
Dimension - Width inch
1.00 in

Conductor Related

Conductor - ACSS Str Size
1272 (54/19) kcmil;1351.5 (42/7) kcmil;1351.5 (45/7) kcmil;1351.5 (48/7) kcmil;1351.5 (54/19) kcmil
Conductor - ACSS Str Size Range
1272 (54/19) kcmil-1351.5 (54/19) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads