YTW52RT50REKHTSC, Full Tension ACSS EHV Deadend Kit with Hardware

Brand:

Burndy

Catalog ID:

YTW52RT50REKHTSC

Full Tension, ACSS EHV Deadend Kits, Hardware TMH22, FINCH 1113 (54/19) kcmil, YTW52RT50REKHTNT Aluminum Dead End Assy., BYNA52RT15HT Terminal, STS44A4NCG2 (Qty.2).

Product details

General

Connector Type
Deadend
Physical Attribute - Number of Holes
4
Prefilled Oxide Inhibitor
N
UPC
781810497418
UPC 12 Digit
7818104974188

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACSS Str Size
FINCH 1113 (54/19) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1