YTW52RT521REK, Single Pad EHV Full Tension Deadend for ACSR
Request a Quote
Brand:
Burndy
Catalog ID:
YTW52RT521REK
Single Pad, EHV Full Tension Deadend for ACSR Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
728
Feature - Barrel Style
Tapered
Material
Aluminum
Material - Clevis
Steel
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
NEMA
Physical Attribute - Pad Orientation
15 Degree Angle
UPC
781810518540
UPC 12 Digit
7818105185400
Dimensions
Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
801 mm
Dimension - Length Overall inch
31.55 in
Dimension - Pad Width inch
4.00 in
Conductor Related
Conductor - ACSR Str Size
1351.5 (45/7) Dipper kcmil;1192.5 (45/7) Bunting kcmil
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
YTW52RT521REK Specification Sheet
BURNDY_YTW52RT521REK_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50014613