YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW52RT521REKHT, Full Tension ACSS EHV Deadend Kit with Hardware

Brand:

Burndy

Catalog ID:

YTW52RT521REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH9, 1192.5 (45/7) kcmil-1351.5 (45/7) kcmil, YTW52RT521REKHTNT Aluminum Dead End Assy., BYNA52RT15HHT Terminal.

Product details

General

Application
For 250 Deg C. rated ACSS transmission lines, Corona free operation up to 230 KV
Connector Type
Deadend
Physical Attribute - Number of Holes
4
Prefilled Oxide Inhibitor
N
UPC
781810222041
UPC 12 Digit
7818102220411

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Hole Size inch
1.25 in
Dimension - Length Overall inch
35.55 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
1.00 in

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACSS Str Size
1192.5 (45/7) kcmil;1192.5 (48/7) kcmil;1192.5 (54/19) kcmil;1272 (42/7) kcmil;1272 (45/7) kcmil;1272 (48/7) kcmil;1272 (54/19) kcmil;1351.5 (42/7) kcmil;1351.5 (45/7) kcmil
Conductor - ACSS Str Size Range
1192.5 (45/7) kcmil-1351.5 (45/7) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads