YTW530MRC15ACK5LS, LS Kit with Clevis Deadend Assembly for Stockholm, Warsaw, Drake, Dublin

Brand:

Burndy

Catalog ID:

YTW530MRC15ACK5LS

LS Kit of CLEVIS Deadend Assembly, Conductor Code Name: STOCKHOLM, WARSAW, DRAKE, DUBLIN.

Product details

General

Connector Type
Deadend
Prefilled Oxide Inhibitor
N
UPC
781810539477
UPC 12 Digit
7818105394777

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACCC Str Size
STOCKHOLM, WARSAW, DRAKE, DUBLIN
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads