YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW549R56REKHT, Deadend

Brand:

Burndy

Catalog ID:

YTW549R56REKHT

Compression Deadend.

Product details

General

Connector Type
Deadend
UPC
781810511893
UPC 12 Digit
7818105118933

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Hole Size inch
1.25 in
Dimension - Length Overall inch
35.55 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
1.00 in

Conductor Related

Conductor - ACSS Str Size
1510.5 (54/19) kcmil
Conductor - ACSS Str Size Range
1510.5 (54/19) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1