YTW549RE15ACCCK4SS, Deadend
Request a Quote
Brand:
Burndy
Catalog ID:
YTW549RE15ACCCK4SS
Prop 65 Notice
Compression Deadend.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
UPC
621945454354
UPC 12 Digit
6219454543544
Conductor Related
Conductor - ACCC Str Size
1949 Kcmil
Certifications And Compliance
Certification - CSA Approved
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
YTW549RE15ACCCK4SS Specification Sheet
BURNDY_YTW549RE15ACCCK4SS_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50064626