YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW549RT549REKHT, Full Tension ACSS EHV Deadend Kit with Hardware

Brand:

Burndy

Catalog ID:

YTW549RT549REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH9, LAPWING 1590 (45/7) kcmil, YTW549RT549REKHTNT Aluminum Dead End Assy., BYNA56RT15HHT Terminal.

Product details

General

Application
For ACSS Conductor, Corona free operation up to 230 KV
Connector Type
Deadend
Physical Attribute - Number of Holes
4
Prefilled Oxide Inhibitor
N
UPC
781810490921
UPC 12 Digit
7818104909211

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Hole Size inch
1.25 in
Dimension - Length Overall inch
35.55 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
1.00 in

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACSS Str Size
LAPWING 1590 (45/7) kcmil
Conductor - ACSS Str Size Range
1590 (45/7) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads