YTW32RD34REK
YTW32RD34REK

YTW56RDT590REKHT, Double Pad EHV Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW56RDT590REKHT

Double Pad, EHV Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type
Deadend
UPC
781810511244
UPC 12 Digit
7818105112444

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Hole Size inch
1.25 in
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
35.99 in
Dimension - Pad Width inch
4 in
Dimension - Width inch
1 in
Dimension - Width mm
25 mm

Conductor Related

Conductor - ACSS Str Size
1590 (54/19) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads