YTW56RT590REK, Single Pad EHV Full Tension Deadend for ACSR
Request a Quote
Brand:
Burndy
Catalog ID:
YTW56RT590REK
Prop 65 Notice
Single Pad, EHV Full Tension Deadend for ACSR Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
729
Material - Clevis
Steel
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
NEMA
Physical Attribute - Pad Orientation
15 Degree Angle
UPC
781810489055
UPC 12 Digit
7818104890555
Dimensions
Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
813 mm
Dimension - Length Overall inch
31.99 in
Dimension - Pad Width inch
4.00 in
Conductor Related
Conductor - ACSR Str Size
1590 (54/19) Falcon kcmil
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
YTW56RT590REK Specification Sheet
BURNDY_YTW56RT590REK_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50014613
Product Cross Section Image(s)
BUR_YTW-R-REK_LINEART_BW