YTW32RD34REK
YTW32RD34REK

YTW59RDT59REKHTNT, Double Pad EHV Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW59RDT59REKHTNT

Double Pad, EHV Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type
Deadend
UPC
781810541197
UPC 12 Digit
7818105411977

Conductor Related

Conductor - ACSS Str Size
2156 (84/19)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads