text.skipToContent text.skipToNavigation

YTW760MRE15ACK5LS

by Burndy 

Catalog ID: YTW760MRE15ACK5LS

Compression Deadend for ACCC® Conductor

Product Details

General

Connector Type Deadend
UPC 781810505939
UPC 12 Digit 7818105059399

Conductor Related

Conductor - ACCC Str Size 1461 Kcmil Munich

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads