HPS_ID_A011245_PRODIMAGE
* Representative image
HPS_ID_A011245_PRODIMAGE

Compression Deadend, Uni-Grip®(One Die), Full Tension

Brand:

FARGO

Catalog ID:

A011770

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel eye, a prefilled 15° jumper terminal, mounting hardware and core gripping unit.

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel eye, a prefilled 15° jumper terminal, mounting hardware and core gripping unit.

  • For use with 1869.0 kcmil 68/7 ACSR code name Seahawk
  • Full tension Deadend assembly
  • Outside Diameter is 1.603 inches
  • Single Tongue
  • Steel eye factory compressed in vertical orientation
  • One Die Compression with die size 17CD
  • Material: Body - seamless extruded aluminum alloy tube, Eye - galvanized forged steel, Terminal - seamless extruded aluminum alloy tube, Hardware - aluminum alloy.
  • Aluminum deadend body and jumper terminal are prefilled with joint compound
  • Uni-Grip Deadends and Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminal and mounting hardware included as standard. To omit jumper terminal, add suffix "NT" to catalog number. Example: A0112451NT.
  • To omit both jumper terminal and deadend tongue, add suffix "NPNT" to the catalog number. Example: A0112451NPNT.
  • For XL repair deadend, add suffix "XL" and repair cutoff length in inches. Example: A0112451XL24.

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Method
Uni-Grip (single die system)
Die Size
17CD
Material
Aluminum; Steel
Material - Body
Seamless Extruded Aluminum Alloy
Material - Eye
Galvanized Forged Steel
Material - Hardware
Aluminum Alloy
Material - Terminal
Seamless Extruded Aluminum Alloy
Number of Bolt Holes
4
Number of Pad Holes
0
Press Minimum
60 to
Product Category
Eye
Style
Uni-Grip, Single Tongue, Vertical Eye
Tension Range
0 lb
Type
Compression

Dimensions

Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Outside
1.603 in
Diameter - Pad Bolt
0 in
Length - Pin
0 in
Length Before Compression
24.4 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Total Adjustment
0 in
Width - Pad
4 in

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Clamping Range
0- 0
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in