text.skipToContent text.skipToNavigation

Compression Deadend

by FARGO 

Catalog ID: C040808NT

Compression Deadend, Uni-Grip, Double Tongue, Horizontal Eye, for AAC, Dia. Range 0.681 - 0.765, Without Terminals

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Compression Method Uni-Grip (single die system)
Die Size 08CD
Material Aluminum; Steel
Material - Body Seamless Extruded Aluminum Alloy
Material - Eye Galvanized Forged Steel
Material - Hardware Aluminum Alloy
Number of Bolt Holes 2
Number of Pad Holes 0
Press Minimum 12 to
Product Category Eye
Style Uni-Grip, Double Tongue, Horizontal Eye
Tension Range 0 lb
Terminal Option No
Type Compression

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Pad Bolt 0 in
Length - Pin 0 in
Length Before Compression 10.7 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Width - Pad 2 in

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Compatibility AAC-Canna-397.5-19
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter - Maximum 0.765 in
Conductor Diameter - Minimum 0.681 in
Conductor Diameter Range 0.681 - 0.765
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Resources/Downloads