text.skipToContent text.skipToNavigation

Compression Deadend

By FARGO 

Catalog ID: A011559

By FARGO
Catalog ID:  A011559
Compression Deadend, Uni-Grip, Single Tongue, Vertical Eye, for ACSR 1272 kcmil 45/7, With Terminal
  • For use with ACSR code name Bittern
  • Full tension Deadend assembly
  • Steel eye factory compressed in Vertical orientation
  • Prefilled with joint compound
  • Uni-Grip Deadends & Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminal & Mounting Hardware included

More Options

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Compression Method Uni-Grip (single die system)
Die Size 15CD
Material Aluminum; Steel
Material - Body Seamless Extruded Aluminum Alloy
Material - Eye Galvanized Forged Steel
Material - Hardware Aluminum Alloy
Material - Terminal Seamless Extruded Aluminum Alloy