text.skipToContent text.skipToNavigation

Deadend, Aluminum Wedge, Service Entrance / Drop Installation

by FARGO 

Catalog ID: SW7197LB

Aluminum Wedge For Service Entrance and Drop Installations, Rigid SS Bail, 2/0 - 4/0 ACSR/AAAC, 2/0 - 4/0 AAC, Dia. Range .414 - .565

  • Antique Bronze finish.
  • Etched glass shades.
  • Distinctive lighting.
  • Coordinate with other Gather fixtures.

Product Details

General

Bail Option Rigid SS
Can be mounted up or down Yes
Color Code Red
Construction Material - Main Steel
Lifestyle
  • Traditional
  • Transitional
Material Aluminum
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic

Dimensions

Depth 6.5 in
Height to Center 2.5 in
Note Weight of fixture exceeds NEC limits No
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Conductor Diameter - Maximum 0.565 in
Conductor Diameter - Minimum 0.414 in
Conductor Diameter Range 0.414 - 0.565
Conductor Type
  • AAC
  • ACSR
  • AAAC
Wire Length 6 in

Certifications and Compliance

Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Other Heavy Metal Content Indicator No

Logistics

Carton Quantity 50
Pallet Quantity 2400 EA

Resources/Downloads