text.skipToContent text.skipToNavigation

Deadend, Aluminum Wedge, Service Entrance / Drop Installation

by FARGO 

Catalog ID: SW7195LBI

Aluminum Wedge For Service Entrance and Drop Installations, Corrossion Resistant, Rigid SS Bail, #6 - #2 ACSR/AAAC, #6 sol. - #1 str. AAC, Dia. Range .160 - .332

  • Rigid SS Bail with locking mechanism which prevents bail from disengaging during installation, Anti-Corrosion Coating
  • Product Details

    General

    Bail Option Rigid SS
    Color Code Orange
    Material Aluminum
    UPC 096359630319

    Conductor Related

    Conductor Diameter - Maximum 0.332 in
    Conductor Diameter - Minimum 0.16 in
    Conductor Diameter Range 0.16 - 0.332
    Conductor Type
    • AAC
    • ACSR
    • AAAC

    Logistics

    Carton Quantity 100
    Pallet Quantity 6000 EA

    Resources/Downloads