text.skipToContent text.skipToNavigation

Deadend, Aluminum Wedge, Service Entrance / Drop Installation

by FARGO 

Catalog ID: SW7187FL

Aluminum Wedge For Service Entrance and Drop Installations, Flexible Bail, #4 - 1/0 ACSR/AAAC, #2 sol. - 2/0 str. AAC, Dia. Range .248 - .414

  • Flexible Bail for use with hooks and small eyes
  • Product Details

    General

    Bail Option Flexible
    Color Code Blue
    Material Aluminum

    Conductor Related

    Conductor Diameter - Maximum 0.414 in
    Conductor Diameter - Minimum 0.248 in
    Conductor Diameter Range 0.248 - 0.414
    Conductor Type
    • AAC
    • ACSR
    • AAAC

    Logistics

    Carton Quantity 25
    Pallet Quantity 2625 EA

    Resources/Downloads