text.skipToContent text.skipToNavigation

CB86ACG1

by Burndy 

Catalog ID: CB86ACG1

Substation Connectors

Product Details

General

Application Substation
Connector Type Pipe Cap / End Bell
Material Aluminum Alloy, Cast
Material - Hardware Aluminum
Plated N
Plating Type Unplated
UPC 621945185791
UPC 12 Digit 6219451857911

Dimensions

Dimension - B Length inch 2.75 in
Dimension - Height inch 8.20 in
Dimension - L Length Overall mm 112 mm
Dimension - Length Overall inch 4.40 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - AL Tube Std Size 6 IPS
Conductor - AL Tube Std Size Range 6 IPS
Conductor Type AL Tube Std-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads