text.skipToContent text.skipToNavigation

LB15A

by Burndy 

Catalog ID: LB15A

Substation Connectors

Product Details

General

Application Substation
Connector Type Pipe Cap / End Bell
Material Aluminum Alloy
Material - Hardware Aluminum
Plated N
Plating Type Unplated
UPC 781810087077
UPC 12 Digit 7818100870777

Dimensions

Dimension - L Length Overall mm 34 mm
Dimension - Length Overall inch 1.35 in
Dimension - Pad Width inch 0.50 in
Dimension - Pin Diameter inch 1.32 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - AL Tube Std Size 1 IPS
Conductor - AL Tube Std Size Range 1 IPS
Conductor Type AL Tube Std-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices

Sales Drawings