BUR_PPHID-264279_LB24A
BUR_PPHID-264279_LB24A

LB22ASFC, Substation - Aluminum End Cap

Brand:

Burndy

Catalog ID:

LB22ASFC

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Pipe Cap / End Bell
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810107324
UPC 12 Digit
7818101073244

Dimensions

Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.22 in
Dimension - Pad Width inch
0.88 in

Conductor Related

Conductor - AL Tube Std Size
4 IPS
Conductor - AL Tube Std Size Range
4 IPS
Conductor Type
AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads