text.skipToContent text.skipToNavigation

LB96A

by Burndy 

Catalog ID: LB96A

Substation Connectors

Product Details

General

Application Substation
Connector Type Pipe Cap / End Bell
Material Aluminum Alloy
Material - Hardware Aluminum
Plated N
Plating Type Unplated
UPC 781810246351
UPC 12 Digit 7818102463511

Dimensions

Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.57 in
Dimension - Pad Width inch 0.88 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - AL Tube EH Size 6 IPS
Conductor - AL Tube EH Size Range 6 IPS
Conductor Type AL Tube Std-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings