text.skipToContent text.skipToNavigation

End Cap, Aluminum

by ANDERSON 

Catalog ID: ACBIH06

Product Details

General

Material Aluminum
Number of Ground Braid Lug Holes 0
Type Tube End Cap

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 0.10 lb
Width - Pad 4 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)

Hubbell Power Systems Quick Ship (VI05124E1018)