text.skipToContent text.skipToNavigation

End Plug, Aluminum Welded

by ANDERSON 

Catalog ID: WEBH14

End Plug, Aluminum Welded, Internal, 1-1/2 EHIPS Tube

Product Details

General

Material Aluminum
Number of Ground Braid Lug Holes 0
Type End Plug

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Aluminum Bus

Resources/Downloads