text.skipToContent text.skipToNavigation

Hot Line Link, Oval-Eye Eye

By ANDERSON 

Catalog ID: HOOT80L

By ANDERSON
Catalog ID:  HOOT80L
Hot Line Oval-Eye Eye, Ductile Iron, Oval Eye: 0.938 x 2.125" Opening x 0.719" Thick; Pad Eye: 0.625 inWide with 0.688" Hole , UTS 30,000 lb

More Options

Product Details

General

Coupling Orientation Straight
Extension Link Type Oval-Eye Eye
Material Ductile Iron
Number of Bolt Holes 0
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 09635940029

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Eye Hole 0.688 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 12 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 1.225 lb
Width - Eye 0.625 in

Conductor Related

Conductor Diameter - Maximum 0 in