HPS_PPHID_23716_PRODIMAGE
HPS_PPHID_23716_PRODIMAGE

Extension Strap

Brand:

ANDERSON

Catalog ID:

ES407819L

Extension straps are used to attach associated hardware and maintain proper tower clearance within a transmisson assembly. Because extension straps may be furnished in a variety of lengths, widths, thicknesses, as well as hole spacings, please contact factory for dimensional variations and different ultimate strengths. Material: Body - galvanized steel.

Extension straps are used to attach associated hardware and maintain proper tower clearance within a transmisson assembly. Because extension straps may be furnished in a variety of lengths, widths, thicknesses, as well as hole spacings, please contact factory for dimensional variations and different ultimate strengths. Material: Body - galvanized steel.

  • "Material: Galvanized Steel
  • To specify catalog number, replace “L” with required length in inches. Example: ES40781936 for 40K strap 36” between hole centers"

Product details

General

Material
Steel
Number of Bolt Holes
0
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Type
Extension Links

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in