text.skipToContent text.skipToNavigation

Turnbuckle

By ANDERSON 

Catalog ID: TB112JJ24BNKLN

By ANDERSON
Catalog ID:  TB112JJ24BNKLN
Turnbuckle, 1-1/2", Jaw-Jaw, Forged Steel Take-Up Adj. 24.0 in, UTS 107,000 lb, with bolt, nut, cotter key and lock nuts

More Options

Product Details

General

Material Steel
Material - Pin (Clevis) Galvanized Steel
Number of Bolt Holes 0
Strength Rating - Ultimate 107000 lb
Strength Rating - Ultimate Body 0 lb

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Take Up 24 in
Weight 41.060 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Resources and Downloads